Ag-Chem TG9300AMP2

Ag-Chem TG9300AMP2

Price
135,000 USD
Year
2015
Working hours
1977 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300AMP2
CategoryMineral spreaders
Serial NumberAGCA9300VFNS21039
Unit NumberAC6960
Catalog NumberCU4557628
Manufacturing Year2015
Hours1977 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Details
Additional InformationYEAR 2015
AGCO POWER 425 HP ENGINE
2 SPEED CVT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
CHAIN
36G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1050/50R32
ALL TIRES @ 50%
RAVEN VIPER PRO
PHOENIX 300
RAVEN SC1
LIGHT BAR
AUTO SECTION CONTROL
AUTO BOOM

SPRING
Features
Additional InformationYEAR 2015
AGCO POWER 425 HP ENGINE
2 SPEED CVT TRANSMISSION
AXLE TECH
CLOTH SEAT
AIR MAX 2
CHAIN
36G SS FOAM MARKER
GRANULAR BINS
ELECTRIC ROLL TARP
50G POLY PRESSURE WASHER
MICHELIN 1050/50R32
ALL TIRES @ 50%
RAVEN VIPER PRO
PHOENIX 300
RAVEN SC1
LIGHT BAR
AUTO SECTION CONTROL
AUTO BOOM

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone