Quick Search

Vermeer 605N

Vermeer 605N

Price
$19,845
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
North Mankato, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandVermeer 605N
Categoryhay equipment
Serial Number1VRM16149H1005061
Unit NumberEQ0044653
Catalog Number4848091
Year2017
CountryUnited States
LocationNorth Mankato, MN
Pricing
Price Excluding Tax19,845 USD
Tax-
Price Including Tax-
Details
Additional information24093 BALES

AUTOLUBE
LIQUID APPLICATOR
HYDRUALIC DENSITY
NET WRAP
ROLLER CHUTE
21,5L-16.1.5 @0.5"
5X6' ROUND BALER
VERMEER 605N CORNSTALK SPECIAL
2017
77" PICKUP WIDTH
VERMEER MONITOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering