Quick Search

New Holland BC5070

New Holland BC5070

Price
$19,000
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Burlington, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandNew Holland BC5070
Categoryhay equipment
Serial NumberHBJ05070HJN304853
Unit NumberA17554
Catalog Number4806582
Year2018
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax19,000 USD
Tax-
Price Including Tax-
Details
Additional informationAS IS AS RECEIVED
BC5070 SQUARE BALER
HOT LIST PRICING
NEW HOLLAND
PTO 540 RPM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • GoodLOOKS LIKE NEW, VERY LITTLE USE
safety items
100
  • Good
general condition
600
  • No
  • No
  • 14"X18"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 95%
  • CARLISLE
  • 14L-16.1
  • LIKE NEW
  • 14L-16.1
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering