Currently 17645 machines for sale
Quick Search

Used Hay Equipment for Sale

The ability to cut, bale and store hay quickly and efficiently is paramount in many farming operations. The right machinery enables you to complete these tasks on time and within budget. Cat Used and the Cat® equipment dealer in your area work together to bring you a wide variety of used hay equipment for sale that will meet your performance expectations and help you manage your operating costs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
hay equipment
x
16 Search results for "Current filter"
Displaying: 1 - 16 Sort by: 
Massey Ferguson MF1844S, 96,0002022
Merrill, OR
115 h

See Details
Massey Ferguson 2270XD, 131,2502020
Salem, OR
39,414 h

See Details
Massey Ferguson 2270XD, 65,0002014
Albany, OR
46,450 hauto lube

See Details
Kubota TE8511T, 25,0002022
Woodland, CA
9,999 h

See Details
Massey Ferguson 92962019
Merrill, OR
686 h

See Details
New Holland H8040, 41,5002010
Merrill, OR
1,968 h

See Details
MacDon M200, 49,0002010
Merced, CA
3,023 h

See Details
Bradco BALEHUGGERW/ITCOUPLER, 1,5432013
Altoona, IA
Conditions

See Details
Massey Ferguson 2270XD, 69,9982014
Albany, OR
46,400 hauto lube

See Details
Massey Ferguson WR9870, 110,0002016
Woodland, CA
3,408 h

See Details
Claas ROLLANT455, 110,0002021
Mcminnville, OR
6,262 h

See Details
Massey Ferguson 2946, 22,8502017
Salem, OR
4,245 h

See Details
Case IH LBX432ST, 31,3162011
Casa Grande, AZ
8,993 h

See Details
Hesston 9425, 29,7502007
Merrill, OR
3,481 h

See Details
Case IH LB436HD, 185,5002023
Albany, OR
15,060 hauto lube

See Details
Challenger LB34B, 89,0002011
Culiacan
830 h

See Details

hay equipment