Quick Search

Massey Ferguson WR9870

Massey Ferguson WR9870

Price
$83,000
Year
2017
Working hours
1,911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Burlington, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMassey Ferguson WR9870
Categoryhay equipment
Serial NumberGHS13469
Unit NumberA17778
Catalog Number4845034
Year2017
Hours1,911 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax83,000 USD
Tax-
Price Including Tax-
Details
Additional information16' ROTARY HEAD W DOUBLE STEEL CONDITIONERS
MERGER ATTACHMENT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
400
  • Broken front glass
  • Good
  • Good
  • Good
  • Good
general condition
240
  • Yes
  • No
  • No
  • C1000
  • 16 ft
  • FairNormal wear
  • Good
  • FairNormal wear
  • FairNormal wear
  • GoodSkid shoes
  • FairNormal wear turtles worn thru and cages worn thru
tires
  • 75%
  • 23-26
  • All photos
  • 16-16
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearAllianceNoNoNo
Right FrontGoodyearNoNoNo
Right RearAllianceNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering