Hesston (OBSOLETE) 956A

Hesston (OBSOLETE) 956A

Price
8,950 USD
Year
2003
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHesston (OBSOLETE) 956A
Categoryhay equipment
Serial NumberHN25280
Unit NumberB15997
Catalog NumberCU4479109
Manufacturing Year2003
Hours1 h
CountryUnited States
LocationCall For Location, MO
Pricing
Price Excluding Tax$ 8,950
Tax-
Price Including Tax-
Features
Additional InformationHesston 956a Baler
2003 Model
5x6 Bale Size
75.3" Pickup Width
Hydraulic Pickup
Twine Tie
Bale Kicker
Hydraulic Density
Drawbar Hitch
540 Pto
14lx16.1 Fs Tires
Monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone