Quick Search

Challenger LB44B

Challenger LB44B

Price
$52,000
Year
2008
Working hours
47,774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Burlington, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandChallenger LB44B
Categoryhay equipment
Serial NumberHT91429
Unit NumberA17300
Catalog Number4712013
Year2008
Hours47,774 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax52,000 USD
Tax-
Price Including Tax-
Details
Additional information*ACCUMULATOR ARRG
HAY BOSS AUTO PRESERVATIVE APPLI
NO MONITOR
MONITOR NOT INCLUDED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
100
  • Good
general condition
630
  • Yes
  • Yes
  • No
  • 4x4
  • None traded in
  • Good
  • Good
  • FairHole in front cover
  • Fairwear on chain
  • Good
  • Good
  • Good
  • Good
  • Fairneeds some tines
tires
  • 85%
  • Firestone
  • 28L-26
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering