Agco PTD15

Agco PTD15

Price
15,000 USD
Year
2003
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco PTD15
Categoryhay equipment
Serial NumberHM59169
Unit NumberA16841
Catalog NumberCU4462434
Manufacturing Year2003
Hours500 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$ 15,000
Tax-
Price Including Tax-
Features
Additional Information3PT SWIVEL HITCH
AS IS/ AS RECEIVED
PTD 15 ROTARY DISK MOWER
SWIVEL TONGUE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • general condition
  • tires
general appearance
  • FairDamaged right side
  • FairPossible leaks at tractor connections and drive box
  • Good
safety items
  • FairMost of it in place
gauges, operator station, console
  • Yes
  • PoorLeft has big leak
  • Fair
general condition
  • No
  • YesHoses and left lift cylinder
  • None
  • 15ft
  • FairCan’t see them covered in straw and grass
  • FairSome damage right side doors
  • FairAverage working condition recommend service and new knifes
tires
  • Working condition 50%
  • More photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone