X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Agriculture
x
Hay and Forage machines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

Hay and Forage machines

Get an email alert when new equipment matching "Current filter" will be added.

Used Hay and Forage Machines for Sale

Rely on Cat Used to help you manage all aspects of your hay and forage tasks. We know that you have farming goals, so we have the equipment you need to achieve them. Day after day, our equipment will deliver the same performance — even in the most challenging environments — so you can make the most of your time. From mowers to used forage harvesters for sale, we offer well-maintained used equipment that works hard while lowering your costs.

70 Search results for "Current filter"
1..456
Displaying: 61 - 70 Sort by:   ads/page
MISCELLANEOUS MFGRS LRG1010, On Requesthay equipment
Lamar, CO, US
Year: 2018
WAGNER EQUIPMENT CO
John Deere & CO. Z435, 3,882 USDhay equipment
Lamar, CO, US
WAGNER EQUIPMENT CO
Massey Ferguson MFWR9950, 61,500 USDhay equipment
Casa Grande, AZ, US
Year: 2019, Working hours: 1547 h
EMPIRE MACHINERY
Claas 960, 135,000 USDhay equipment
Buckeye, AZ, US
Year: 2009, Working hours: 4132 h
EMPIRE MACHINERY

engine
Massey Ferguson MF2270XD, On Requesthay equipment
Yuma, AZ, US
Year: 2016, Working hours: 33830 h
EMPIRE MACHINERY
Massey Ferguson MFWR9950, 59,500 USDhay equipment
Casa Grande, AZ, US
Year: 2019, Working hours: 1701 h
EMPIRE MACHINERY
Massey Ferguson MFWR9950, 63,500 USDhay equipment
Casa Grande, AZ, US
Year: 2019, Working hours: 1521 h
EMPIRE MACHINERY
Caterpillar RAKE, 1,779 USDrake
Mogosoaia, RO
BERGERAT MONNOYEUR ROMANIA
Challenger WR9740, 67,529 USDwindrowers
Bonnyville, AB, CA
Year: 2012, Working hours: 634 h
FINNING CANADA
Case IH RD163, 12,000 USDmower
Pachuca, MX
Year: 2017
MADISA
, Conditions
 
Compare products
1..456