X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Agriculture
x
Hay and Forage machines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

Hay and Forage machines

Get an email alert when new equipment matching "Current filter" will be added.

Used Hay and Forage Machines for Sale

Rely on Cat Used to help you manage all aspects of your hay and forage tasks. We know that you have farming goals, so we have the equipment you need to achieve them. Day after day, our equipment will deliver the same performance — even in the most challenging environments — so you can make the most of your time. From mowers to used forage harvesters for sale, we offer well-maintained used equipment that works hard while lowering your costs.

70 Search results for "Current filter"
1..345..6
Displaying: 37 - 48 Sort by:   ads/page
Claas 455 UNIWRP, 45,001 USDhay equipment
Albany, CA, US
Year: 2013, Working hours: 25505 h
HOLT AG SOLUTIONS
Case IH WDX1202, 30,000 USDhay equipment
Merced, CA, US
Year: 2006, Working hours: 64 h
HOLT AG SOLUTIONS
New Holland BB900, 6,250 USDhay equipment
Madras, CA, US
Year: 2004
HOLT AG SOLUTIONS
Claas 850, 218,750 USDhay equipment
Banks, CA, US
Year: 2011, Working hours: 2758 h
HOLT AG SOLUTIONS
Case IH WD2504, 93,750 USDhay equipment
Merced, CA, US
Year: 2016, Working hours: 980 h
HOLT AG SOLUTIONS
Massey Ferguson MF2270XD, 73,646 USDhay equipment
Salem, CA, US
Year: 2014, Working hours: 49641 h
HOLT AG SOLUTIONS
Massey Ferguson MFWR9950, 59,500 USDhay equipment
Casa Grande, AZ, US
Year: 2019, Working hours: 1650 h
EMPIRE MACHINERY
Massey Ferguson MF9790, 45,357 USDhay equipment
Lamar, CO, US
Year: 2005, Working hours: 3258 h
WAGNER EQUIPMENT CO

air conditionerlightingam fm radiograin loss monitor, Conditions
John Deere 450M, 30,850 USDhay equipment
Walterboro, SC, US
Year: 2019
BLANCHARD MACHINERY CO.
Case IH WD1903, 32,251 USDhay equipment
Merced, CA, US
Year: 2011, Working hours: 6225 h
HOLT AG SOLUTIONS
Claas LINER 2900, 26,500 USDhay equipment
Albany, CA, US
Year: 2018
HOLT AG SOLUTIONS
Massey Ferguson 2190, 67,100 USDhay equipment
Lamar, CO, US
Year: 2008
WAGNER EQUIPMENT CO

lightingpto-1000auto tie, Conditions
 
Compare products
1..345..6