X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28293 machines for sale
Current filter
Category
Agriculture
x
Hay and Forage machines
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

Hay and Forage machines

Get an email alert when new equipment matching "Current filter" will be added.

Used Hay and Forage Machines for Sale

Rely on Cat Used to help you manage all aspects of your hay and forage tasks. We know that you have farming goals, so we have the equipment you need to achieve them. Day after day, our equipment will deliver the same performance — even in the most challenging environments — so you can make the most of your time. From mowers to used forage harvesters for sale, we offer well-maintained used equipment that works hard while lowering your costs.

64 Search results for "Current filter"
1..234..6
Displaying: 25 - 36 Sort by:   ads/page
Case IH WD2104, 42,500 USDhay equipment
Buckeye, AZ, US
Year: 2016, Working hours: 3000 h
EMPIRE MACHINERY
Massey Ferguson MF2170XD, 65,000 USDhay equipment
Yuma, CO, US
Year: 2013, Working hours: 48238 h
WAGNER EQUIPMENT CO

lightingpto-1000auto tie, Conditions
Massey Ferguson MF9860, 147,212 USDhay equipment
De Forest, WI, US
Year: 2016, Working hours: 502 h
ZIEGLER AG EQUIPMENT
Agco 2956A, 7,000 USDhay equipment
Yuma, CO, US
Year: 2012
WAGNER EQUIPMENT CO

lightingam fm cd radiopto-1000 rpmauto bale wrap, Conditions
Case IH WD2504, 93,750 USDwindrowers
Merced, CA, US
Year: 2016, Working hours: 980 h
HOLT AG SOLUTIONS
Hesston 4755 WITH 4720 ACCUMULATOR, 36,000 USDhay equipment
Altoona, IA, US
Year: 2000, Working hours: 37210 h
ZIEGLER AG EQUIPMENT
Case IH 204236, 22,000 USDhay equipment
Stratton, CO, US
Year: 2007
WAGNER EQUIPMENT CO
, Conditions
MacDon 2950, 15,750 USDhay equipment
Albany, CA, US
Year: 2001, Working hours: 3162 h
HOLT AG SOLUTIONS
Sunflower DISC SF1830-26, 61,000 USDhay equipment
Salinas, CA, US
Year: 2016, Working hours: 1 h
QUINN COMPANY
Challenger CH2270XD, 55,001 USDhay equipment
Woodland, CA, US
Year: 2014, Working hours: 34103 h
HOLT AG SOLUTIONS
Massey Ferguson MF2270XD, 74,900 USDhay equipment
Albany, CA, US
Year: 2015, Working hours: 40200 h
HOLT AG SOLUTIONS
Claas 455 UNIWRP, 45,001 USDhay equipment
Albany, CA, US
Year: 2013, Working hours: 25505 h
HOLT AG SOLUTIONS
 
Compare products
1..234..6
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources