X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24455 machines for sale
Current filter
Category
Agriculture
x
Brand
Fendt
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+

Fendt agriculture

Get an email alert when new equipment matching "Current filter" will be added.

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

6 Search results for "Current filter"
Displaying: 1 - 6 Sort by:   ads/page
Fendt 818, 49,900 USDtractors
Salem, OH, US
Year: 2003, Working hours: 5105 h
OHIO CAT
Fendt FT512, 126,840 USDtractors
Sheldon, IA, US
Year: 2019, Working hours: 59 h
ZIEGLER AG EQUIPMENT
Fendt FT724S4, 179,000 USDtractors
Albany, OR, US
Year: 2017, Working hours: 2735 h
HOLT AG SOLUTIONS
Fendt FTC8T, 451,200 USDcombines
Sioux City, IA, US
Year: 2019, Working hours: 661 h
ZIEGLER AG EQUIPMENT
Fendt FTC8T, 433,400 USDcombines
Sioux City, IA, US
Year: 2019, Working hours: 755 h
ZIEGLER AG EQUIPMENT
Fendt FTC8T, 404,510 USDcombines
Sioux City, IA, US
Year: 2019, Working hours: 943 h
ZIEGLER AG EQUIPMENT
 
Compare products