Peterson 4710B

Peterson 4710B

Price
367,450 USD
Year
2009
Working hours
1625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPeterson 4710B
CategoryFarm Equipment - Others
Serial Number29B-108-1658
Unit NumberG000056
Catalog NumberCU2367568
Manufacturing Year2009
Hours1625 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$ 367,450
Tax-
Price Including Tax-
Features
Additional Information2009 PETERSON 4710B TRACK
CATERPILLAR C18 - 765HP ENGINE
MOUNTED GRINDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • hydraulics
  • undercarriage
  • comments, misc. repairs, general remarks
  • chipper / feed system
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • RECENTLY FLUSHED ENTIRE SYSTEM INCLUDING HYDRAULIC TANK REMOVAL & CLEANOUT - REPLACED ALL FLUID & FILTERS - REFER TO CLUTCH ENGAGEMENT NOTES
  • OIL SAMPLES TAKEN FOR ENGINE OIL, HYDRAULIC OIL AND CLUTCH.
  • Good
  • Good
  • GoodNEW ANVIL AND BOLTS
  • Good
  • Good
  • Good
  • Good
  • GoodNEW TWIN DISC FACTORY REBUILT CLUTCH ASSEMBLY, CLUTCH ECM / CONTROLLER, VALVE ASSLY, OIL COOLER, SHEAVE, & GEAR PUMP.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW TOP GRATE - LOWER GRATES GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW ROTOR MILL BEARINGS
  • GoodNEW ROTOR MILL DRIVE BELTS
  • Good
hydraulics
  • No
  • No
  • FULL
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • WELL MAINTAINED UNIT IN SOLID MECHANICAL CONDITION. ENTIRE CLUTCH SYSTEM RECENTLY REPLACED INCLUDING VALVE, PUMP, CONTROLLER, SHEAVE, ETC.
  • NEW: ROTOR MILL BEARINGS, ANVIL AND BOLTS, TOP GRATE, ROTOR DRIVE BELTS, FEED ROLL CYLINDER, LOTS OF MISCELLANEOUS HARDWARE, ETC.
  • NEW CAT 765 HP C18 INSTALLED 6/2015 HAS REMAINING PLATINUM 60 MONTH 10,000 HOUR WARRANTY COVERAGE GOOD UNTIL 6/2020
chipper / feed system
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
IRONMARTSee InventorySelect contact
Paul Magoon
Telephone:+1 843 285 2736
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone