Morbark 6600

Morbark 6600

Price
295,000 USD
Year
2012
Working hours
6195 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMorbark 6600
CategoryFarm Equipment - Others
Serial Number186-1138
Unit Number186-1138
Catalog NumberCU4504070
Manufacturing Year2012
Hours6195 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 295,000
Tax-
Price Including Tax-
Details
Additional Information40" WIDE X31'LONG STACK CONVEYOR
42"X66-5/8" HAMMERMILL SYSTEM
BACK UP SYSTEM
CAT C32 TIER II 1125 HP DIESEL
CONTROL SYSTEM)
DISCHARGE CONVEYOR
255/70R/22.5 16PLY RADIAL TIRES
DUST SUPPRESSION SYSTEM
ENGINE COMPLETE W/PT TECH
HPT015 HYD. CLUTH
M.I.C.S (MORBARK INTERGRATED
MAGNETIZED END PULLEY FOR
MORBARK 6600 WOOD HOG
MORBARK AUTOMATIC REVERSING FAN
POCLAIN DRIVE FOR FEED WHEELS
REMOTE CONTROL W/TETHERED REMOTE
SAYLOR-BEALL SPLIT AIR COMPRESS
TRI AXLE TRAILER
VARIABLE SPEED DISCHARGE CONVEY
Features
Additional Information40" WIDE X31'LONG STACK CONVEYOR
42"X66-5/8" HAMMERMILL SYSTEM
BACK UP SYSTEM
CAT C32 TIER II 1125 HP DIESEL
CONTROL SYSTEM)
DISCHARGE CONVEYOR
255/70R/22.5 16PLY RADIAL TIRES
DUST SUPPRESSION SYSTEM
ENGINE COMPLETE W/PT TECH
HPT015 HYD. CLUTH
M.I.C.S (MORBARK INTERGRATED
MAGNETIZED END PULLEY FOR
MORBARK 6600 WOOD HOG
MORBARK AUTOMATIC REVERSING FAN
POCLAIN DRIVE FOR FEED WHEELS
REMOTE CONTROL W/TETHERED REMOTE
SAYLOR-BEALL SPLIT AIR COMPRESS
TRI AXLE TRAILER
VARIABLE SPEED DISCHARGE CONVEY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • hydraulics
  • comments, misc. repairs, general remarks
  • chipper / feed system
  • tires
general appearance
  • Yes
  • Overall good condition
  • Good
  • Good
  • GoodSome scratches and chipped paint - Good condition for age
safety items
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • YesValve cover and oil pan gasket have seepage
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • No
  • Full
  • Overall good condition
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
chipper / feed system
  • Overall good condition
  • Good
  • Good
tires
  • No
  • No
  • 70%
  • Overall good condition
  • 255/70R22.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources