New Holland 8240_AM

New Holland 8240_AM

Price
129,731 USD
Year
2015
Working hours
3,150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 8240_AM
Categorycombines
Serial NumberYEG227506
Unit NumberB19205
Catalog NumberCU4732303
Manufacturing Year2015
Hours3,150 h
CountryUnited States
LocationNorth Mankato, MN
Pricing
Price Excluding Tax129,731 USD
Tax USD
Price Including Tax USD
Details
Accessories
SPREADERSPREADER
CHOPPERCHOPPER
Additional informationAPPROX. 2,233 SEP HRS

4WD
AUTO CONTOUR
AUTO PILOT
AUTO STEER
BXT 750/65R26 ... 1.69"
CASE IH 8240 ROTOR COMBINE
CASE PRO 700
ELECTRIC SIEVE ADJUSTMENT
FEEDER HOUSE REVERSER
FS 800/70R38 INSIDE/DUAL ... 2.03"
HID LIGHTS
IVECO 12.9L, 480 HP ENGINE
LEATHER SEAT
LOSS SENSORS
ROCK TRAP
WAAS
WIRE CONCAVE
YIELD & STEERING MONITOR
ROUNDBAR CONCAVE
HD GRAIN HANDLING PKG
HD VS FEEDER HOUSE DRIVE
LATERAL TILT FEEDER HOUSE
LEVELING SIEVE
YEAR 2015
INTEGRATED
Features
Accessories
SPREADERSPREADER
CHOPPERCHOPPER
Additional informationAPPROX. 2,233 SEP HRS

4WD
AUTO CONTOUR
AUTO PILOT
AUTO STEER
BXT 750/65R26 ... 1.69"
CASE IH 8240 ROTOR COMBINE
CASE PRO 700
ELECTRIC SIEVE ADJUSTMENT
FEEDER HOUSE REVERSER
FS 800/70R38 INSIDE/DUAL ... 2.03"
HID LIGHTS
IVECO 12.9L, 480 HP ENGINE
LEATHER SEAT
LOSS SENSORS
ROCK TRAP
WAAS
WIRE CONCAVE
YIELD & STEERING MONITOR
ROUNDBAR CONCAVE
HD GRAIN HANDLING PKG
HD VS FEEDER HOUSE DRIVE
LATERAL TILT FEEDER HOUSE
LEVELING SIEVE
YEAR 2015
INTEGRATED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone