New Holland 7120

New Holland 7120

Price
98,100 USD
Year
2009
Working hours
2278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 7120
Categorycombines
Serial NumberY9G206553
Unit NumberB15790
Catalog NumberCU4414331
Manufacturing Year2009
Hours2278 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$ 98,100
Tax-
Price Including Tax-
Features
Additional InformationCase IH 7120
2009 model year
2wd
auto contour
variable speed feederhouse drive
wire concave
loss sensors
hp/laeral tilt feeder house
electric sieve adjustment
3d/leveling sieve
chopper
spreader
rock trap
feeder house reverser
mauer grain bin extension
425 bushel bin
standard grain handling pkg
24' unloading auger
cloth seat
standard lights
pro 600 yield monitor
firestone tires
600/65r28 ... 1.75"
duals 520/85r42 ... 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone