New Holland 2366

New Holland 2366

Price
28,011 USD
Year
1999
Working hours
3595 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 2366
Categorycombines
Serial NumberJJC0252876
Unit NumberB15672
Catalog NumberCU4389875
Manufacturing Year1999
Hours3595 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 28,011
Tax-
Price Including Tax-
Features
Additional InformationCase ih 2366 rotor combine
Year 1999
240 hp engine
Auto contour
Fixed feeder house drive
Wire concave
Loss sensors
Lateral tilt feeder house
Electric sieve adjustment
Chopper
Spreader
Rock trap
Feeder house reverser
Crary bin extension 235 bu
Cloth seat
Standard lights
Fs 30.5l-32 inside/duals
Fs 14.9-24 @ .5"
Yield/moisture monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone