New Holland 8230

New Holland 8230

Price
122,320 USD
Year
2013
Working hours
2627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 8230
Categorycombines
Serial NumberYDG218997
Unit NumberB17851
Catalog NumberCU4614097
Manufacturing Year2013
Hours2627 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 122,320
Tax-
Price Including Tax-
Details
Additional InformationCASE IH 8230
2013 MODEL YEAR
2WD
IVECO 8.7 L ENGINE
AUTO CONTOUR
VARIABLE SPEED FEEDER HOUSE
ROUND BAR CONCAVE
LOSS SENSORS
HP/LATERAL TILT FEEDER HOUSE
ELECTIRC SIEVE ADJUSTMENT
CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
AUTO PILOT
MAURER GRAIN BIN EXTENSION
400 BUSHEL BIN CAPACITY
HEAVY DUTY GRAIN HANDLING PKG
LEATHER SEAT
28.8' UNLOAD AUGER
CASE PRO 700
WAAS/SF1
AUTO STEER
GOODYEAR TIRES
620/70R42 DUALS @ 60/32
600/65R28 @ 50/32

*2020 HARVEST STIMULUS*
Features
Additional InformationCASE IH 8230
2013 MODEL YEAR
2WD
IVECO 8.7 L ENGINE
AUTO CONTOUR
VARIABLE SPEED FEEDER HOUSE
ROUND BAR CONCAVE
LOSS SENSORS
HP/LATERAL TILT FEEDER HOUSE
ELECTIRC SIEVE ADJUSTMENT
CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
AUTO PILOT
MAURER GRAIN BIN EXTENSION
400 BUSHEL BIN CAPACITY
HEAVY DUTY GRAIN HANDLING PKG
LEATHER SEAT
28.8' UNLOAD AUGER
CASE PRO 700
WAAS/SF1
AUTO STEER
GOODYEAR TIRES
620/70R42 DUALS @ 60/32
600/65R28 @ 50/32

*2020 HARVEST STIMULUS*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone