John Deere & CO. S680

John Deere & CO. S680

Price
149,855 USD
Year
2013
Working hours
1975 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S680
Categorycombines
Serial Number1H0S680SVD0757348
Unit NumberB15480
Catalog NumberCU4363715
Manufacturing Year2013
Hours1975 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 149,855
Tax-
Price Including Tax-
Features
Additional InformationJohn deere s680
2013 model year
2wd
Auto contour
Hd variable speed feeder house
Round bar concave
Loss sensors
Hp/lateral tilt feeder house
Electric sieve adjustment
Chopper
Spreader
Rock trap
Feeder house reverser
Maurer grain bin extension
425 bushel
After market auger extension
Weights on rear axle
Standard cab
Cloth seat
Led lights
John deere monitor
Firestone tires
Duals 650/85r38 ... 2"
750/65r26 ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone