John Deere & CO. 9760STS

John Deere & CO. 9760STS

Price
73,041 USD
Year
2004
Working hours
5366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 9760STS
Categorycombines
Serial NumberH09760S706921
Unit NumberB15828
Catalog NumberCU4419860
Manufacturing Year2004
Hours5366 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 73,041
Tax-
Price Including Tax-
Features
Additional Informationjohn deere 9760sts
year 2004
jd engine
auto contour
vs feeder house drive
round bar concave
loss sensors
lateral tilt feeder house
electric sieve adjustment
rock trap
feeder house reverser
rwa
mauer bin extension
cloth seat
hd grain handling
led lights
24' unloading auger
20.8r42 inside/duals ... 20%
18.4r30 rear ... 50%
yield monitor
ag leader edge
waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone