Gleaner S88

Gleaner S88

Price
166,721 USD
Year
2014
Working hours
2776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGleaner S88
Categorycombines
Serial NumberAGCRS8800EHTV8513
Unit NumberB18760
Catalog NumberCU4719369
Manufacturing Year2014
Hours2776 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax166,721 USD
Tax USD
Price Including Tax USD
Details
Additional InformationGLEANER S88 COMBINE
YEAR 2014
ROTOR
AGCO POWER 9.8L ENGINE
AUTO CONTOUR
VS FEEDER HOUSE DRIVE
LOSS SENSORS
ELECTRIC SIEVE ADJUSTMENT
CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
4WD
390 BU TANK
CLOTH SEAT
HID LIGHTS
MICH 620/70R42 ... 2.16
MICH 580/70R26 REAR ... 1.57"
AUTO STEER
Features
Additional InformationGLEANER S88 COMBINE
YEAR 2014
ROTOR
AGCO POWER 9.8L ENGINE
AUTO CONTOUR
VS FEEDER HOUSE DRIVE
LOSS SENSORS
ELECTRIC SIEVE ADJUSTMENT
CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
4WD
390 BU TANK
CLOTH SEAT
HID LIGHTS
MICH 620/70R42 ... 2.16
MICH 580/70R26 REAR ... 1.57"
AUTO STEER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone