Fendt FTC8T

Fendt FTC8T

Price
451,250 USD
Year
2019
Working hours
674 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFendt FTC8T
Categorycombines
Serial NumberZN2G0008P03020003
Unit NumberB18616
Catalog NumberCU4707784
Manufacturing Year2019
Hours674 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax451,250 USD
Tax USD
Price Including Tax USD
Details
Accessories
SPREADERSPREADER
Additional informationFEEDER HOUSE REVERSER
LOSS SENSORS
ROCK TRAP
YIELD & STEERING AGCO TERMINAL
ENGINE SN:51852852555290
AUTO CONTOUR
HD VS FEEDER HOUSE
CONCAVE ROUND BAR 2/4 SECTIONS
CONCAVE WIRE 2/4 SECTIONS
TURBO CHOP 50FT SPREAD PATTERN
WAAS
MODEL 2019
MAN 12.5L W/ DEF
4WD
GRAIN BIN 485BU
36" BELTS CAMSO
ELECTRIC SIEVE ADJUSTMENT
REAR TIRES 620/70R26 MICHELIN
LEATHER SEAT
HP/LATERIAL TILT FEEDER HOUSE
AUTO STEER INTERGRATED
Features
Accessories
SPREADERSPREADER
Additional informationFEEDER HOUSE REVERSER
LOSS SENSORS
ROCK TRAP
YIELD & STEERING AGCO TERMINAL
ENGINE SN:51852852555290
AUTO CONTOUR
HD VS FEEDER HOUSE
CONCAVE ROUND BAR 2/4 SECTIONS
CONCAVE WIRE 2/4 SECTIONS
TURBO CHOP 50FT SPREAD PATTERN
WAAS
MODEL 2019
MAN 12.5L W/ DEF
4WD
GRAIN BIN 485BU
36" BELTS CAMSO
ELECTRIC SIEVE ADJUSTMENT
REAR TIRES 620/70R26 MICHELIN
LEATHER SEAT
HP/LATERIAL TILT FEEDER HOUSE
AUTO STEER INTERGRATED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone