Quick Search

Fendt 8T

Fendt 8T

Price
$338,811
Year
2020
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Minneapolis, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandFendt 8T
Categorycombines
Serial NumberZN2G0008P03030131
Unit NumberEQ0076376
Catalog Number4914416
Year2020
Hours800 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax338,811 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CHOPPERCHOPPER
Additional informationAPPROX 390 SEP HRS.

REAR WHEEL ASSIST
36" @2" 710/60R30 @2"
LOSS SENSORS
FENDT VARIO DISPLAY
2020
POWER TAILBOARD
485 BUSHEL GRAIN BIN CAPACITY
ROCK TRAP
SPREADE4R
HEAVY DUTY VARIABLE SPEED DRIVE
NO TECHNOLOGY
3D LEVELING SIEVE
WIRE CONCAVE
HP LATERAL TILT FEEDERHOUSE
FENDT IDEAL 8T
AUTO CONTOUR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering