Quick Search

CLAAS 760

CLAAS 760

Year
2015
Working hours
1,622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Salem, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 760
Categorycombines
Serial NumberC6900367
Unit NumberGT11275
Catalog Number4851618
Year2015
Hours1,622 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax208,500 USD
Tax (1%)2,085 USD
Price Including Tax210,585 USD
Details
Accessories
SYSTEMSYSTEM
WHEEL BALLAST WEIGHT, 2X1250KGWHEEL BALLAST WEIGHT, 2X1250KG
(12,800 L)(12,800 L)
1158 SEP HOURS1158 SEP HOURS
19 MPH (30KM/H) ROAD19 MPH (30KM/H) ROAD
3 YELLOW BEACONS3 YELLOW BEACONS
3-D SIEVE CLEANING SYSTEM3-D SIEVE CLEANING SYSTEM
304 GALLON FUEL TANK304 GALLON FUEL TANK
4-LINK NON-POWERED, ADJUSTABLE4-LINK NON-POWERED, ADJUSTABLE
5MM HD IMPELLER WEAR KIT FACTORY5MM HD IMPELLER WEAR KIT FACTORY
620/70 R42 RADIAL DUALS620/70 R42 RADIAL DUALS
6X XENON6X XENON
8.5 IN. COLOR CEBIS SCREEN WITH8.5 IN. COLOR CEBIS SCREEN WITH
>9.00M/>30FT.>9.00M/>30FT.
ACTIVE SPREADERACTIVE SPREADER
ADDITIONAL AUTO LUBE COMPONENTSADDITIONAL AUTO LUBE COMPONENTS
AUTOMATIC CENTRAL LUBRICATIONAUTOMATIC CENTRAL LUBRICATION
AUTOPILOT NON-PROPORTIONALAUTOPILOT NON-PROPORTIONAL
AUTOPILOT STEERING ANGLE SENSORAUTOPILOT STEERING ANGLE SENSOR
BASE UNITBASE UNIT
BUILT IN FLASH CARD READERBUILT IN FLASH CARD READER
CAT C13 ENGINE R120 375/405KWCAT C13 ENGINE R120 375/405KW
CEMOS & CRUISE PILOT READYCEMOS & CRUISE PILOT READY
CLAAS CAN BUS INTERFACECLAAS CAN BUS INTERFACE
CLOSED FEEDERHOUSE DRUMCLOSED FEEDERHOUSE DRUM
COVER ADJUSTMENTCOVER ADJUSTMENT
CRUISE PILOTCRUISE PILOT
DELUXE LEATHER OPERATOR ANDDELUXE LEATHER OPERATOR AND
DUAL RANGE -- VARIABLE SPEED APSDUAL RANGE -- VARIABLE SPEED APS
DUST SUCTION FAN FOR HP FDRHOUSEDUST SUCTION FAN FOR HP FDRHOUSE
EFA HYDROSTATIC DRIVEEFA HYDROSTATIC DRIVE
ELECTRIC MIRRORSELECTRIC MIRRORS
ELECTRONIC TAILINGSELECTRONIC TAILINGS
ENGINE NR.: N3F01008ENGINE NR.: N3F01008
ENGLISH OPERATOR'S MANUALENGLISH OPERATOR'S MANUAL
EQUIPMENT RECEIVING BREAKDOWNEQUIPMENT RECEIVING BREAKDOWN
FEEDERHOUSEFEEDERHOUSE
FIRE EXTINGUISHER BRACKETFIRE EXTINGUISHER BRACKET
FIXED SPEED FEEDERHOUSE DRIVEFIXED SPEED FEEDERHOUSE DRIVE
FLAX ROTORS WITH IN-CAB ROTORFLAX ROTORS WITH IN-CAB ROTOR
FLOATATION TIRE - 750/65 R26FLOATATION TIRE - 750/65 R26
FOR TURBO CHOP SPREADERSFOR TURBO CHOP SPREADERS
FUEL CONSUMPTION MONITORINGFUEL CONSUMPTION MONITORING
FUEL PRE FILTERFUEL PRE FILTER
GRAINMETER SENSOR ANDGRAINMETER SENSOR AND
HD UNLOADING AUGER 4XL - 29.2HD UNLOADING AUGER 4XL - 29.2
HEADER NOT INCLUDEDHEADER NOT INCLUDED
HIGH-END WORK LIGHT PACKAGEHIGH-END WORK LIGHT PACKAGE
HP FEEDERHOUSE (HEADER PITCH)HP FEEDERHOUSE (HEADER PITCH)
HYDRAULIC TILT ADJUSTMENT FOR HPHYDRAULIC TILT ADJUSTMENT FOR HP
INSTALLEDINSTALLED
LEGAL EQUIPMENT RIGHTHAND DRIVINLEGAL EQUIPMENT RIGHTHAND DRIVIN
MANUAL HYDRAULIC SPEED CONTROLMANUAL HYDRAULIC SPEED CONTROL
MITASMITAS
QUANTIMETERQUANTIMETER
REAR AXLEREAR AXLE
REFRIGERATOR UNDER TRAINER SEATREFRIGERATOR UNDER TRAINER SEAT
SIDE HILL SENSORSIDE HILL SENSOR
SIDE WINDOW BLINDSSIDE WINDOW BLINDS
SMALL GRAIN THRESHING SYSTEMSMALL GRAIN THRESHING SYSTEM
STANDARD OPERATING HANDLESTANDARD OPERATING HANDLE
TERMINAL PREPAREDTERMINAL PREPARED
THRESHING CYLINDER DRIVETHRESHING CYLINDER DRIVE
TM6 SMALL GRAIN SIEVESTM6 SMALL GRAIN SIEVES
TOOL BOX UNIVERSALTOOL BOX UNIVERSAL
TRAVEL SPEEDTRAVEL SPEED
TURBO CHOP CHOPPER WITHTURBO CHOP CHOPPER WITH
UNIVERSAL GRAIN TANK 360 BUUNIVERSAL GRAIN TANK 360 BU
UNLOADING RATE 3.8 BU/SECUNLOADING RATE 3.8 BU/SEC
VARIABLE SPEED ROTOR DRIVEVARIABLE SPEED ROTOR DRIVE
WIDE DUST SHIELDS FOR HPWIDE DUST SHIELDS FOR HP
Additional information(12,800 L)
1158 SEP HOURS
19 MPH (30KM/H) ROAD
3 YELLOW BEACONS
3-D SIEVE CLEANING SYSTEM
304 GALLON FUEL TANK
4-LINK NON-POWERED, ADJUSTABLE
5MM HD IMPELLER WEAR KIT FACTORY
620/70 R42 RADIAL DUALS
6X XENON
8.5 IN. COLOR CEBIS SCREEN WITH
>9.00M/>30FT.
ACTIVE SPREADER
ADDITIONAL AUTO LUBE COMPONENTS
AUTOMATIC CENTRAL LUBRICATION
AUTOPILOT NON-PROPORTIONAL
AUTOPILOT STEERING ANGLE SENSOR
BASE UNIT
BUILT IN FLASH CARD READER
CAT C13 ENGINE R120 375/405KW
CEMOS & CRUISE PILOT READY
CLAAS CAN BUS INTERFACE
CLOSED FEEDERHOUSE DRUM
COVER ADJUSTMENT
CRUISE PILOT
DELUXE LEATHER OPERATOR AND
DUAL RANGE -- VARIABLE SPEED APS
DUST SUCTION FAN FOR HP FDRHOUSE
EFA HYDROSTATIC DRIVE
ELECTRIC MIRRORS
ELECTRONIC TAILINGS
ENGINE NR.: N3F01008
ENGLISH OPERATOR'S MANUAL
EQUIPMENT RECEIVING BREAKDOWN
FEEDERHOUSE
FIRE EXTINGUISHER BRACKET
FIXED SPEED FEEDERHOUSE DRIVE
FLAX ROTORS WITH IN-CAB ROTOR
FLOATATION TIRE - 750/65 R26
FOR TURBO CHOP SPREADERS
FUEL CONSUMPTION MONITORING
FUEL PRE FILTER
GRAINMETER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering