CLAAS LEX750TTFR

CLAAS LEX750TTFR

Price
219,800 USD
Year
2012
Working hours
1616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LEX750TTFR
Categorycombines
Serial NumberC4800589
Unit NumberA10247
Catalog NumberCU2294935
Manufacturing Year2012
Hours1616 h
CountryUnited States
LocationWashington Court House, OH
Pricing
Price Excluding Tax219,800 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAUTOCONT:HP-FEEDERHOUSE
VARIABLE SPEED (MAIZE)
FEEDERH.WITH HEAD.PITCH
DUST FAN/HP FEEDERHOUSE
AUTOPILOT FUNCTION
ROUND BAR CONCAVETHRESHINGSYSTEM
DUAL RANGE VAR SPEED THRESHING
VAR SP ROTOR DRIVE
SEPARATION GRATES FOR RICE/CORN
3D SIEVE CLEANING SYSTEM
CHAFF SPREADER FOR MAV CHOPPER
DEEP TOOTH UPPER CORN SIEVE
LARGE CAP HD GRAIN TANK
HD UNLOADING AUGER 28.2FT
UNLOAD RATE 3.3BU/SEC
HYDO DRIVE FOR CHAFF SPREADER
STRAW CHOPPER W/MAV TECH
TERRA TRAC GEN II
0636 TA EFA W XL MTS
28LR26 165 A8(R1)(D335LUGPATRIM)
0642 C13 R120 330/360KW T4I
25MPH ROAD TRAVEL SPEED
210 GALLON FUEL TANK
FUEL CONSUMPTION MONITORING
RADIO W/BLUE TOOTH, CD
CLIMATE CONTROL SYSTEM
COLOR CEBIS W/FLASH CARD READER
ICE CHEST
QUANTIMETER
REMOTE DIAGNOSTICS VIA CDS
INTEGRA MONITOR PREPARED
PARADYME PREPARED
AIR SUSPENSION DRIVERS SEAT
HIGH END XENON WORKLIGHTS
ELECTRIC REAR VIEW MIRRORS
REGAL EQUIPMENT RIGHT DRIVE
COMMUNICATION MODULE
MULTIFUNCTION HANDLE
ENGLISH OPERATOR'S MANUAL
FIRE EXTINGUISHER BRACKET
YELLOW BEACONS FITTED
TOOL BOX UNIVERSAL
CLAAS CAN BUS INTERFACE
CHECK GROUP VARIO CUTTER BAR 9M
SMALL GRAIN GRATES
POWERED ADJ REAR AXLE
TAILINGS MONITORING-ELECTRONIC
Features
Additional InformationAUTOCONT:HP-FEEDERHOUSE
VARIABLE SPEED (MAIZE)
FEEDERH.WITH HEAD.PITCH
DUST FAN/HP FEEDERHOUSE
AUTOPILOT FUNCTION
ROUND BAR CONCAVETHRESHINGSYSTEM
DUAL RANGE VAR SPEED THRESHING
VAR SP ROTOR DRIVE
SEPARATION GRATES FOR RICE/CORN
3D SIEVE CLEANING SYSTEM
CHAFF SPREADER FOR MAV CHOPPER
DEEP TOOTH UPPER CORN SIEVE
LARGE CAP HD GRAIN TANK
HD UNLOADING AUGER 28.2FT
UNLOAD RATE 3.3BU/SEC
HYDO DRIVE FOR CHAFF SPREADER
STRAW CHOPPER W/MAV TECH
TERRA TRAC GEN II
0636 TA EFA W XL MTS
28LR26 165 A8(R1)(D335LUGPATRIM)
0642 C13 R120 330/360KW T4I
25MPH ROAD TRAVEL SPEED
210 GALLON FUEL TANK
FUEL CONSUMPTION MONITORING
RADIO W/BLUE TOOTH, CD
CLIMATE CONTROL SYSTEM
COLOR CEBIS W/FLASH CARD READER
ICE CHEST
QUANTIMETER
REMOTE DIAGNOSTICS VIA CDS
INTEGRA MONITOR PREPARED
PARADYME PREPARED
AIR SUSPENSION DRIVERS SEAT
HIGH END XENON WORKLIGHTS
ELECTRIC REAR VIEW MIRRORS
REGAL EQUIPMENT RIGHT DRIVE
COMMUNICATION MODULE
MULTIFUNCTION HANDLE
ENGLISH OPERATOR'S MANUAL
FIRE EXTINGUISHER BRACKET
YELLOW BEACONS FITTED
TOOL BOX UNIVERSAL
CLAAS CAN BUS INTERFACE
CHECK GROUP VARIO CUTTER BAR 9M
SMALL GRAIN GRATES
POWERED ADJ REAR AXLE
TAILINGS MONITORING-ELECTRONIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone