CLAAS LEX740TTFR

CLAAS LEX740TTFR

Price
215,000 USD
Year
2013
Working hours
742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LEX740TTFR
Categorycombines
Serial NumberC4800792
Unit NumberA10245
Catalog NumberCU2294940
Manufacturing Year2013
Hours742 h
CountryUnited States
LocationUpper Sandusky, OH
Pricing
Price Excluding Tax215,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAUTO CONTOUR FOR HP FDRHOUSE
VARIABLE SPEED FDRHOUSE DRIVE
HP FEEDERHOUSE (HEADER PITCH)
DUST SUCTION FAN FOR HP FDRHSE
AUTO PILOT (REAR AXLE)
CORN THRESHING SYSTEM
SOYBEAN APS GRATES
DUAL RANGE-VAR SPEED APS
VARIABLE SPEED ROTOR DRIVE
SEPARATION GRATES RICE/CORN
3-D SIEVE CLEANING SYSTEM
CHAFF SPREADER FOR MAV CHOPPER
ELECTRONIC TAILINGS MONITORING
CORN SIEVES
HD GRAIN TANK 330 BU (11,500L)
HD UNLOADING AUGER 3XL-28.2 FT
STRAW CHOPPER WITH MAV TECH
UNLOADING RATE 3.3 BU/SEC
HYDROSTATIC DRIVE
HYDRAULIC DRIVE FOR MAV CHOPPER
PWR ADJ REAR AXLE
TERRA TRAC GEN II
STD ROAD TRAVEL SPEED
28L R26
FUEL CONSUMPTION MONITORING
CAT C9.3 ENG R120 269/294KW T4I
AUTO CLIMATE CONTROL
210 GALLON FUEL TANK
STORAGE BOX UNDER TRAINER SEAT
RADIO DELPHI HANDSFREE BLUETOOTH
QUANTIMETER
8.5 IN COLOUR CEBIS SCREEN
INTEGRA MONITOR PREPARED
CLAAS CAN BUS INTERFACE
STD OPERATOR AND TRAINER SEAT
HIGH END WORK LIGHT PKG-XENON
LEGAL EQUIP RIGHT DRIVING
2 YELLOW BEACONS FITTED
HYDRO LEVER FOR STD SPEED HYDRO
ELEC REAR VIEW MIRRORS
FIRE EXTINGUISHER BRACKET
CK GROUP CUTTERBAR 9,00M
TOOL BOX UNIVERSAL
ENGLISH OPERATORS MANUAL
Features
Additional InformationAUTO CONTOUR FOR HP FDRHOUSE
VARIABLE SPEED FDRHOUSE DRIVE
HP FEEDERHOUSE (HEADER PITCH)
DUST SUCTION FAN FOR HP FDRHSE
AUTO PILOT (REAR AXLE)
CORN THRESHING SYSTEM
SOYBEAN APS GRATES
DUAL RANGE-VAR SPEED APS
VARIABLE SPEED ROTOR DRIVE
SEPARATION GRATES RICE/CORN
3-D SIEVE CLEANING SYSTEM
CHAFF SPREADER FOR MAV CHOPPER
ELECTRONIC TAILINGS MONITORING
CORN SIEVES
HD GRAIN TANK 330 BU (11,500L)
HD UNLOADING AUGER 3XL-28.2 FT
STRAW CHOPPER WITH MAV TECH
UNLOADING RATE 3.3 BU/SEC
HYDROSTATIC DRIVE
HYDRAULIC DRIVE FOR MAV CHOPPER
PWR ADJ REAR AXLE
TERRA TRAC GEN II
STD ROAD TRAVEL SPEED
28L R26
FUEL CONSUMPTION MONITORING
CAT C9.3 ENG R120 269/294KW T4I
AUTO CLIMATE CONTROL
210 GALLON FUEL TANK
STORAGE BOX UNDER TRAINER SEAT
RADIO DELPHI HANDSFREE BLUETOOTH
QUANTIMETER
8.5 IN COLOUR CEBIS SCREEN
INTEGRA MONITOR PREPARED
CLAAS CAN BUS INTERFACE
STD OPERATOR AND TRAINER SEAT
HIGH END WORK LIGHT PKG-XENON
LEGAL EQUIP RIGHT DRIVING
2 YELLOW BEACONS FITTED
HYDRO LEVER FOR STD SPEED HYDRO
ELEC REAR VIEW MIRRORS
FIRE EXTINGUISHER BRACKET
CK GROUP CUTTERBAR 9,00M
TOOL BOX UNIVERSAL
ENGLISH OPERATORS MANUAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone