CLAAS LEX730

CLAAS LEX730

Price
149,900 USD
Year
2011
Working hours
936 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LEX730
Categorycombines
Serial NumberC4800082
Unit NumberA10266
Catalog NumberCU2294926
Manufacturing Year2011
Hours936 h
CountryUnited States
LocationMillersburg, OH
Pricing
Price Excluding Tax149,900 USD
Tax USD
Price Including Tax USD
Details
Additional InformationVARIABLE SPEED (MAIZE)
FEEDERH.WITH HEAD.PITCH
DUST FAN / HP FEEDERHOUSE
AUTOPILOT FITTED
MAIZE-SYSTEM
2STEP 166-483/395-1150RPM
VARIAB. DRIVE 360-1050RPM
3-D SIEVE SYSTEM
CHAFF SPREADER COL
DEEP TOOTH SIEVE
GRAIN TANK 10600L HD
CLEAN GRAIN ELEVATOR XL
GT-DISCHARGE XL
DRIVE CHAFF SPREAD COL
STRAW CHOPPER GRAIN COL
C9 EWG230KW/ECE217KW
ROTOR GRATES MAIZE/ RICE
UNL. AUGER XXL AXIAL HD
1050/50 R32 178 A8 MICHELIN
LTA W.L. VAR. 10L 4WD
GRAINMETER
TA HYDRO W XL. 10L
28LR26 165 A8 10LX335 R1
TRAVEL SPEED 25 KM/H
CAB AUTOMATIC AIR CONDIT
FUEL TANK 800L
WORK.LIGHT XENON,SIDEFIND
RAD,MP3,CD,BLUET-HANDFREE
CEBIS MIT FLSHCARD
ICE CHEST
COMF.DRIV.SEAT PNEUMATIC/
GT-QUANTI+ MOISTURE XL
CLAAS CAN BUS INTERFACE
REAR VIEW MIRROR,ELECTR.A
AGLEADER MONITOR READY
PARADYME READY
UNIVERSAL/OVERS. TOOL BOX
TECHNICAL DOCUMENTS EN
LEGAL EQUIP. RIGHT DRIVING
2 YELLOW BEACONS FITTED
FIRE EXTINGUISHER BRACKET
CHECK GR. VARIO-C/B 9,00M
Features
Additional InformationVARIABLE SPEED (MAIZE)
FEEDERH.WITH HEAD.PITCH
DUST FAN / HP FEEDERHOUSE
AUTOPILOT FITTED
MAIZE-SYSTEM
2STEP 166-483/395-1150RPM
VARIAB. DRIVE 360-1050RPM
3-D SIEVE SYSTEM
CHAFF SPREADER COL
DEEP TOOTH SIEVE
GRAIN TANK 10600L HD
CLEAN GRAIN ELEVATOR XL
GT-DISCHARGE XL
DRIVE CHAFF SPREAD COL
STRAW CHOPPER GRAIN COL
C9 EWG230KW/ECE217KW
ROTOR GRATES MAIZE/ RICE
UNL. AUGER XXL AXIAL HD
1050/50 R32 178 A8 MICHELIN
LTA W.L. VAR. 10L 4WD
GRAINMETER
TA HYDRO W XL. 10L
28LR26 165 A8 10LX335 R1
TRAVEL SPEED 25 KM/H
CAB AUTOMATIC AIR CONDIT
FUEL TANK 800L
WORK.LIGHT XENON,SIDEFIND
RAD,MP3,CD,BLUET-HANDFREE
CEBIS MIT FLSHCARD
ICE CHEST
COMF.DRIV.SEAT PNEUMATIC/
GT-QUANTI+ MOISTURE XL
CLAAS CAN BUS INTERFACE
REAR VIEW MIRROR,ELECTR.A
AGLEADER MONITOR READY
PARADYME READY
UNIVERSAL/OVERS. TOOL BOX
TECHNICAL DOCUMENTS EN
LEGAL EQUIP. RIGHT DRIVING
2 YELLOW BEACONS FITTED
FIRE EXTINGUISHER BRACKET
CHECK GR. VARIO-C/B 9,00M
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 x2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone