CLAAS LX580R

CLAAS LX580R

Price
65,000 USD
Year
2008
Working hours
1082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas LX580R
Categorycombines
Serial Number57800611
Unit NumberB13477
Catalog NumberCU1485582
Manufacturing Year2008
Hours1082 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$ 65,000
Tax-
Price Including Tax-
Features
Accessories
CONTOURCONTOUR
Additional Information578/120 LEXION 580R CAT
CUTTERBAR DR. FIXED SPEED
CUT. CYIND. 2-WAY SYSTEM
FEEDERHOUSE STANDARD
DUST FAN/FEEDERHOUSE
WITHOUT AUTOPILOT
WITHOUT HEADER BRAKE
APS-MAIN CONCAVE WIRE 7/18
2STEP 166-483/395-1150 RPM
VARIAB. DRIVE 360-1050 RPM
ROTOR COVER PLATE ELECTR.
3-D SIEVE SYSTEM
CHAFF SPREADER COL
SIEVE ADJUSTM. ELECTR.
RETURNS VOLUME ELECTRON
CLEAN GRAIN ELEVATOR XL
GRAIN TANK 11500L TOP UNL
GT-DISCHARGE XL
UNL. AUGER 3XL AXIAL HD
DRIVE CHAFF SPREAD. COL
STRAW CHOPPER GRAIN COL
1050/50R32 178A8 10L
HYDRO. DRIVE 24T STANDARD
28LR26 165 A8 10LX225 R1
REAR AXLE 10T 10H
FUEL CONSUMPTION MONITOR
C13 EWG313KW/ECE290KW
CAB AUTOMATIC AIR CONDIT.
FUEL-PRE-FILTER
RADIO FITTED
PREP. RADIO/ANTENNA/SPEAK.
CEBIS WITH PSMCIA-LW
PRINTER FOR CEBIS
WORK. LIGHT XENON HIGH END
ICE CHEST
REAR VIEW MIRROR, ELECTR. A
LEGAL EQUIPMENT USA
GT-QUANTI.+MOISTURE XL
COMF. DRIV. SEAT PNEUMATIC/
TECHNICAL DOCUMENTS EN
FIRE EXTINGUISHER BRACKET
2 YELLOW BEACONS FITTED
UNIVERSAL/OVERS. TOOL BOX
WORKING LIGHTS CAB
SKD CONTAINER
CHECK GROUP C/B 7,50M
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • undercarriage
  • general condition
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
engine
  • Good
  • Good
  • Cold started well at 10 degree air temp- good power
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • Good
hydraulics
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Both front tires flat on 3-8-2017 / Williston North store
general condition
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body & cylinders
  • Good
tires
  • Rears are 28LR26 at 65/32 tread.
  • All are Goodyear brand- fronts are DT-830s at 62/32 tread depth
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 9800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone