2020 CLAAS 8700TT For Sale - 515,000 USD | Cat Used
Quick Search

CLAAS 8700TT

CLAAS 8700TT

Year
2020
Working hours
1,310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
Basic information
BrandClaas 8700TT
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC8900269
Unit NumberGT11710
Catalog Number10185017
Year2020
Hours1,310 h
CountryUnited States
LocationWoodland, United States
Pricing
Price Excluding Tax515,000 USD
Tax (1%)5,150 USD
Price Including Tax520,150 USD
Details
Additional information1038 SEP HRS
110 HP (80 KW) FIXED SPEED DRIVE
25 MPH ROAD SPEED
29 FT UNLOAD AUGER EXTENDED WEAR
304 GALLON FUEL CAPACITY / 22 GA
473.914-C-0554432
5.1 BU/SEC UNLOAD SPEED EXTENDED
710/60 R30 R1W, MITAS
CEMOS AUTO CROP FLOW
CEMOS CRUISE PILOT PREPARED
CEMOS DEMO BUNDLE
CENTRAL LUBRICATION SYSTEM
CHAIN CONVEYOR FEEDERHOUSE
CLAAS REMOTE SERVICE
DUAL DISC STRAW SPREADERS
ENGLISH OPERATOR'S MANUAL
EXTRA-LARGE STORAGE CABINET
GRAINMETER
HANDS FREE BLUETOOTH RADIO
IN-CAB 4-WAY FACEPLATE ADJUSTMEN
IN-CAB DUAL RANGE THRESHING GEAR
MAN D2676 / 12.8 L, TIER 4 FINAL
MECHANICAL CONCAVE BLANKING PLAT
NO HEADER
OPEN STEERING INTERFACE PREPARED
POWER TRAC (4WD) REAR AXLE - 30"
PREMIUM CAB
PREMIUM LEATHER COVERED OPERATOR
QUANTIMETER
SIDE RAIL FOR ADDITIONAL MONITOR
SINGLE RANGE JET STREAM CLEANING
SPIKE TOOTH APS SYNFLOW THRESHIN
TELEMATICS PROFESSIONAL (3 YEAR
TERRA TRAC - 35" BELT WIDTH - 30
UNIVERSAL ROTO PLUS SYSTEM EXTEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering