Quick Search

CLAAS 8700TT

CLAAS 8700TT

Price
$634,511
Year
2021
Working hours
440 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
North Mankato, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandClaas 8700TT
Categorycombines
Serial NumberC8900633
Unit NumberEQ0044369
Catalog Number4847846
Year2021
Hours440 h
CountryUnited States
LocationNorth Mankato, MN
Pricing
Price Excluding Tax634,511 USD
Tax-
Price Including Tax-
Details
Additional informationAPPROX 290 SEP HRS

PREMIUM CHOPPER
FACTORY QUANTUM METER
AUTO SEPERATION
4 WHEEL DRIVE
AUTO CLEANING UNLOCKED
35" @2" 710/60R20 @2"
HD V/S FH
RB APS GRATES
2021
LEXION 8700TT
RB CONCAVE
AUTO CROP FLOW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering