2019 CLAAS 8600 For Sale - 334,000 USD | Cat Used
Quick Search

CLAAS 8600

CLAAS 8600

Year
2019
Working hours
810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Merrill, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 8600
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC8900031
Unit NumberGT11731
Catalog Number10192744
Year2019
Hours810 h
CountryUnited States
LocationMerrill, United States
Pricing
Price Excluding Tax334,000 USD
Tax (1%)3,340 USD
Price Including Tax337,340 USD
Details
Additional information2-STAGE THRESHING DRUM
2019 LEXION 8500 SMALL GRAIN
2WD + 4LINK AXLE + ADJUST REAR
3 YELLOW BEACONS
319.8 SEP HRS
3D SIEVE SYSTEM GRASS
ADD ON MODULE
APS THRESHING SYS - SMALL GRAIN
APS THRESHING SYS - SMGRAN CONV
AUTOMATIC CLIMATE CONTROL
AUXILIARY PUMP, STRAW SPREADER
BELT CONVEYOR, FEED ROLLER CLSD
CAN ETHERNET GATEWAY
CEBIS - BACK UP CAMERA
CEBIS - CROP BOOK
CEBIS - GRAINMETER
CEBIS FUEL CONSUMP MONITOR
CEBIS MOBILE - MONITOR
CEBIS TERMINAL W/LEATHER ARMREST
CEMO CRUISE PILOT - DEMO 50 HRS
CEMOS AUTO CROP FLOW
CEMOS AUTOMATIC - DEMO 50 HRS
CEMOS AUTOMATIC READY
CEMOS CRUISE PILOT
CEMOS CRUISE PILOT READY
CEMOS DIALOG
CENTRAL LUB SYSTEM
CLAAS REMOTE SERVICE
CMOTION MULTIFUNCTION LEVER
CONCAVE BAR, PIVOTED VIA CEBIS
CUTTERBAR BRAKE
CUTTERBAR RAM W/2 WAY SYSTEM
DRIVE AXLE EFA XL
DRIVE AXLE TIRES 900/60R42
DRIVE, TANK UNLOADING 150-180L/S
DUST SUCTION FAN - STD FDRHOUSE
ELETRIC REAR VIEW MIRRORS
ENGINE PTO PUMP
ENGINE S/N: 51853230785323
ENGLISH OPS MANUAL
FIRE EXT BRACKET
FRONT ATTACH DRIVE, VARIABLE
FUEL TANK 304GAL + 22GAL DEF
GRAIN TANK 15,000 LITRES
GRAIN TANK UNLOADING 180 L/S
GRAIN TANK UNLOADING TUBE XXL
GROUND DRIVE 25 MPH
HP FEEDER HOUSING AUTO CONTOUR,
HP FEEDERHOUSE + HYD TILT
HYD OIL STANDARD
LADDER W/IMPACT PROTECTION
LEATHER COVERED OPS&INST SEAT
LED REAR TAIL LIGHTS
LED WORK LIGHT PACKAGE
MACHINE CABIN/IGNIT/TOOLBOX KEY
MAN D2676-373 KW/507 HP TIER4
MARKER LIGHTS USA
METAL TOOL BOX + MAINTENC TOOL
NO HEADER
OPEN STEERING INTERFACE READY
PROFI CAM - CAMERA
PROFI CAM - MONITOR
QUANTIMETER
RADIO "DELPHI" + BLUETOOTH
REFRIGERATOR MODULE
ROTOR FLAP ADJUST 4/5 HYD
SIDE HILL SENSOR
SIDE RAIL FOR ADDIT MONITORS
SMALL GRAIN SIEVES - TM6
STATUTORY EQUIPMENT, R/L, LED
STD CHOPPER + STD KNIVES & CHAFF
STEERING ANGLE SENSOR
STEERING AXLE TIRES 710/65R30
STEERING VALVE PROP XL
STRAW CHOPPER DRIVE W/NEUTRAL
TELEMATICS COMM MODULE USA
TELEMATICS PRO - 1 YEAR
THERMOBOX L
WARNING TRIANGLE, REAR
WITHOUT CROP MOISTURE SENSOR
WITHOUT CUTTERBAR
WITHOUT GRAIN QUALITY CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering