CLAAS 760TT

CLAAS 760TT

Price
294,532 USD
Year
2016
Working hours
2011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 760TT
Categorycombines
Serial NumberC7900240
Unit NumberB18691
Catalog NumberCU4711751
Manufacturing Year2016
Hours2011 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax294,532 USD
Tax USD
Price Including Tax USD
Details
Accessories
AUTO LUBEAUTO LUBE
SPREADERSPREADER
Additional InformationROUND BAR CONCAVE
2016 MODEL YEAR
LEXION 760TT
REVERSER
VS FEEDER HOUSE
ROCK TRAP
LOSS SENSORS
AUTO CONTOUR
ROUND BAR APS GRATES
CRUISE PILOT
CLAAS AUTO PILOT
LATERAL TILT
4WD
PREMIUM HID PACKAGE
TURBO CHOPPER
36" TRACKS ... 1.5"
3D LEVELING
HD GRAIN
750/65R26 ... 2"
Features
Accessories
AUTO LUBEAUTO LUBE
SPREADERSPREADER
Additional InformationROUND BAR CONCAVE
2016 MODEL YEAR
LEXION 760TT
REVERSER
VS FEEDER HOUSE
ROCK TRAP
LOSS SENSORS
AUTO CONTOUR
ROUND BAR APS GRATES
CRUISE PILOT
CLAAS AUTO PILOT
LATERAL TILT
4WD
PREMIUM HID PACKAGE
TURBO CHOPPER
36" TRACKS ... 1.5"
3D LEVELING
HD GRAIN
750/65R26 ... 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone