CLAAS 760TT

CLAAS 760TT

Price
180,711 USD
Year
2014
Working hours
2,371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 760TT
Categorycombines
Serial NumberC6900314
Unit NumberEQ0022636
Catalog NumberCU4798869
Manufacturing Year2014
Hours2,371 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax180,711 USD
Tax USD
Price Including Tax USD
Details
Accessories
AUTO LUBEAUTO LUBE
SPREADERSPREADER
Additional informationAPPROX. 1683 SEP HRS

LEXION 760TT
2014
REVERSER
ROCK TRAP
ATC
LOSS SENSORS
RB APS GRATES
ELECTRIC SIEVE
RB CONCAVE
4 WHEEL DRIVE
3D LEVELING SIEVE
HD V/S FH
MAV CHOPPER
35" @2" 28LR26 @2"
HP LAT TILT
Features
Accessories
AUTO LUBEAUTO LUBE
SPREADERSPREADER
Additional informationAPPROX. 1683 SEP HRS

LEXION 760TT
2014
REVERSER
ROCK TRAP
ATC
LOSS SENSORS
RB APS GRATES
ELECTRIC SIEVE
RB CONCAVE
4 WHEEL DRIVE
3D LEVELING SIEVE
HD V/S FH
MAV CHOPPER
35" @2" 28LR26 @2"
HP LAT TILT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone