CLAAS 750TTHS

CLAAS 750TTHS

Price
177,200 USD
Year
2011
Working hours
1588 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TTHS
Categorycombines
Serial NumberC4800238
Unit NumberB16776
Catalog NumberCU4497012
Manufacturing Year2011
Hours1588 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 177,200
Tax-
Price Including Tax-
Details
Additional InformationLexion 750TT high speed
2011 Model
Auto Contour
Hd Variable Spd Feederhouse
Round Bar Concave
Loss Sensor
Electric Sieve Adjustment
3d Leveling Sieve
Turbo Chop
Spreader
Rock Trap
4wd / Rwa
Claas Auto Pilot
Cloth Seat
Hid Lights
28.2' Unloading Auger
35" Tracks @ 1 3/4" - 1 7/8"
28lr26 Gdy Tires @ 2"

*2020 HARVEST STIMULUS*
Features
Additional InformationLexion 750TT high speed
2011 Model
Auto Contour
Hd Variable Spd Feederhouse
Round Bar Concave
Loss Sensor
Electric Sieve Adjustment
3d Leveling Sieve
Turbo Chop
Spreader
Rock Trap
4wd / Rwa
Claas Auto Pilot
Cloth Seat
Hid Lights
28.2' Unloading Auger
35" Tracks @ 1 3/4" - 1 7/8"
28lr26 Gdy Tires @ 2"

*2020 HARVEST STIMULUS*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone