CLAAS 750TT

CLAAS 750TT

Price
235,721 USD
Year
2014
Working hours
1898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TT
Categorycombines
Serial NumberC6800390
Unit NumberB17438
Catalog NumberCU4558916
Manufacturing Year2014
Hours1898 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 235,721
Tax-
Price Including Tax-
Details
Additional InformationCAT C13 ENGINE
ENGINE SN: N3F00984
2014 MODEL YEAR
RWA
AUTO CONTOUR
AUTO PILOT
HD V/S FEEDER HOUSE
ROUND BAR CONCAVE
HP/LATERAL TILT FEEDER HOUSE
ELECTRIC SIEVE ADJUSTMENT
3D LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
330 BUSHEL GRAIN TANK
28' UNLOADING AUGER
LEATHER SEAT
HID LIGHTS
AGLEADER READY
35" TRACKS ... 2"
GOODYEAR TIRES 28LR26 ... 1.75"

*2020 HARVEST STIMULUS*
Features
Additional InformationCAT C13 ENGINE
ENGINE SN: N3F00984
2014 MODEL YEAR
RWA
AUTO CONTOUR
AUTO PILOT
HD V/S FEEDER HOUSE
ROUND BAR CONCAVE
HP/LATERAL TILT FEEDER HOUSE
ELECTRIC SIEVE ADJUSTMENT
3D LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
330 BUSHEL GRAIN TANK
28' UNLOADING AUGER
LEATHER SEAT
HID LIGHTS
AGLEADER READY
35" TRACKS ... 2"
GOODYEAR TIRES 28LR26 ... 1.75"

*2020 HARVEST STIMULUS*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone