Quick Search

CLAAS 750TTHS

CLAAS 750TTHS

Price
$252,926
Year
2014
Working hours
1,720 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Sioux City, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandClaas 750TTHS
Categorycombines
Serial NumberC6800341
Unit NumberB18103
Catalog Number4664293
Year2014
Hours1,720 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax252,926 USD
Tax-
Price Including Tax-
Details
Additional informationLEATHER SEAT
35" TRACKS ... 1.4-1.7"
THRESHING CYLINDAR DRIVE
AG LEADER INTEGRA YIELD/STEERING
HD GRAIN GRAIN HANDLING PACKAGE
AUTOLUBE
28LR26 TIRES ... 2"
HD VARIABLE SPEED FEEDERHOUSE
RWA
ATC
28.2' UNLOAD AUGER
2014 MODEL
DICKS WELDING HOPPER EXTENSION
19X40MM
MAV CHOPPER
ATP
HID LIGHTS
ROUNDBAR CONCAVE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering