Quick Search

CLAAS 750

CLAAS 750

Price
$118,311
Year
2011
Working hours
3,164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Altoona, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandClaas 750
Categorycombines
Serial NumberC4800163
Unit NumberEQ0044445
Catalog Number4847634
Year2011
Hours3,164 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax118,311 USD
Tax-
Price Including Tax-
Details
Accessories
SPREADERSPREADER
Additional informationREVERSER
AGLEADER READY
ROCK TRAP
LEXION 750
RWA
2011
HD VARIABLE SPEED FDH
LOSS SENSORS
NO TECH
ELECTRIC SIEVE ADJUST
12X40MM APS GRATES
MAV CHOPPER
ROUNDBAR CONCAVE
AUTO CONTOUR
HP LATERAL TILT FDH
620/70R42 DUALS ... 2"
28LR26 TIRES ... 2.3"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering