CLAAS 740TTHS

CLAAS 740TTHS

Price
261,521 USD
Year
2014
Working hours
1438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TTHS
Categorycombines
Serial NumberC6800340
Unit NumberB16534
Catalog NumberCU4486878
Manufacturing Year2014
Hours1438 h
CountryUnited States
LocationMarshall, MO
Pricing
Price Excluding Tax$ 261,521
Tax-
Price Including Tax-
Features
Additional InformationCat C13 Engine
Rwa
Roundbar Concave
Auto Contour For Hp Feederhouse
Autopilot
HD Variable speed Feederhouse Drive
Hp Feederhouse For Hd Drive
Hydraulic Tilt Adjustment
Corn & Soybean Threshing System
HD Impeller Wear Kit
In Cab Rotor Cover Adjustment
Variable Speed Cleaning Fan
For Jet Stream
3D Sieve Cleaning
Electronic Tailings Monitoring
Heavy Duty Grain Tank 330 Bu
Hd Unloading Auger 3xl - 28.2 Ft
Unloading Rate 3.8 Bu/sec
Straw Chopper W/mav Technology
Hydrostatic Drive For 25mph
Powered, Adjustable Rear Axle
25 Mph Road Travel Speed
Fuel Consumption Monitoring
210 Gallon Fuel Tank
Leather Seats
High End Work Light Package
Standard Operating Handle
Electric Mirrors
3 Yellow Beacons Fitted
No Technology
Mitas 750/65r26 *new*
35" Tracks ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone