CLAAS 740TT

CLAAS 740TT

Price
261,731 USD
Year
2015
Working hours
1415 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC6800607
Unit NumberB15558
Catalog NumberCU4375848
Manufacturing Year2015
Hours1415 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 261,731
Tax-
Price Including Tax-
Features
Additional Information2015 model
Cat c13 engine
Auto contour
Hd variable speed feederhouse
Round bar concave
19x40mm smooth aps grates
Loss sensor
Hp lateral tilt feederhouse
Electric sieve adjustment
3d/leveling sieve
Mav chopper
Spreader
Rock trap
Feederhouse reverser
4wd / rwa
Claas auto pilot
Hd grain handling
Leather seat
29' unloading auger
36" camoplast tracks ... 2"
750/65r26 gdy tires ... 1.5"
Agleader ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone