CLAAS 740TT

CLAAS 740TT

Price
203,041 USD
Year
2013
Working hours
2184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC6800109
Unit NumberB15806
Catalog NumberCU4417567
Manufacturing Year2013
Hours2184 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 203,041
Tax-
Price Including Tax-
Features
Additional Informationlexion 740tt
year 2013
rotor combine
cat c13, 402 hp engine
auto contour
hd vs feeder house drive
round bar concave
round bar & soybean grates
loss sensors
lateral tilt feeder house
electric sieve adjustment
leveling sieve
mav chopper
spreader
rock trap
feeder house reverser
rwa
auto pilot
hd grain handling
leather seat
hid lights
29' unloading auger
35" belts ... 1.53" ... 1.43"
michelin 750/65r26
lr ... 1.4", rr ... 1.53"
ag leader ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone