CLAAS 740TT

CLAAS 740TT

Price
305,941 USD
Year
2016
Working hours
820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC6800734
Unit NumberB15971
Catalog NumberCU4431666
Manufacturing Year2016
Hours820 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 305,941
Tax-
Price Including Tax-
Features
Additional Informationyear 2016
cat c13, 402 hp engine
auto contour
hd vs feeder house drive
round bar concave
round bar aps grates
12x40mm aps grates
loss sensors
lateral tilt feederhouse
electric sieve adjustment
leveling sieve
mav chopper
spreader
rock trap
feeder house reverser
auto pilot
hd grain handling pkg
leather seat
hid lights
29' unloading auger
35" belts @ 70/32
mitas 750/65r28 @ 60/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone