CLAAS 740

CLAAS 740

Price
117,921 USD
Year
2011
Working hours
1828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740
Categorycombines
Serial NumberC4800200
Unit NumberB17436
Catalog NumberCU4558917
Manufacturing Year2011
Hours1828 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$ 117,921
Tax-
Price Including Tax-
Details
Additional InformationLEXION 740
2011 MODEL YEAR
CAT C9 ENGINE
ENGINE SERIAL # 0JSC19964
RWA
AUTO COUNTOUR
AUTO PILOT
HD V/S FEEDER HOUSE
ROUND BAR CONCAVE
ROUND BAR APS GRATES
HP/LATERAL TILT FEEDER HOUSE
LOSS SENSORS
ELECTRIC SIEVE ADJUSTMENT
3D/LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
STANDARD LIGHTS
CLOTH SEAT
NO TECHNOLOGY
FIRESTONE TIRES
35.5L-32 ... 2.2" SINGLES
28L/26 ... 2"

*2020 HARVEST STIMULUS*
Features
Additional InformationLEXION 740
2011 MODEL YEAR
CAT C9 ENGINE
ENGINE SERIAL # 0JSC19964
RWA
AUTO COUNTOUR
AUTO PILOT
HD V/S FEEDER HOUSE
ROUND BAR CONCAVE
ROUND BAR APS GRATES
HP/LATERAL TILT FEEDER HOUSE
LOSS SENSORS
ELECTRIC SIEVE ADJUSTMENT
3D/LEVELING SIEVE
MAV CHOPPER
SPREADER
ROCK TRAP
FEEDER HOUSE REVERSER
STANDARD LIGHTS
CLOTH SEAT
NO TECHNOLOGY
FIRESTONE TIRES
35.5L-32 ... 2.2" SINGLES
28L/26 ... 2"

*2020 HARVEST STIMULUS*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone