CLAAS 740TT

CLAAS 740TT

Price
135,126 USD
Year
2013
Working hours
2153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC4800757
Unit NumberB18658
Catalog NumberCU4710810
Manufacturing Year2013
Hours2153 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax135,126 USD
Tax USD
Price Including Tax USD
Details
Accessories
SPREADERSPREADER
Additional Information4WD
HD V/S FEEDER HOUSE
ELECTRIC SIEVE ADJUSTMENT
YIELD MONITOR
2013 MODEL
ROCK TRAP
HID LIGHTS
MAV CHOPPER
35" TRACKS ... 55 MM
AGLEADER INTEGRA
GY 28LR26 ... 50 MM
AUTO STEER
HP/LATERAL TILT
ENGINE SN: D9N01054
AUTO PILOT
CAT C9 ENGINE
28.2' UNLOADING AUGER
3D / LEVELING SIEVE
LOSS SENSORS
AUTO CONTOUR
FEEDER HOUSE REVERSER
ROUND BAR CONCAVE
330 BUSHEL GRAIN TANK
CLOTH SEAT
Features
Accessories
SPREADERSPREADER
Additional Information4WD
HD V/S FEEDER HOUSE
ELECTRIC SIEVE ADJUSTMENT
YIELD MONITOR
2013 MODEL
ROCK TRAP
HID LIGHTS
MAV CHOPPER
35" TRACKS ... 55 MM
AGLEADER INTEGRA
GY 28LR26 ... 50 MM
AUTO STEER
HP/LATERAL TILT
ENGINE SN: D9N01054
AUTO PILOT
CAT C9 ENGINE
28.2' UNLOADING AUGER
3D / LEVELING SIEVE
LOSS SENSORS
AUTO CONTOUR
FEEDER HOUSE REVERSER
ROUND BAR CONCAVE
330 BUSHEL GRAIN TANK
CLOTH SEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone