CLAAS 740TT

CLAAS 740TT

Price
308,610 USD
Year
2018
Working hours
1,402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC7800555
Unit NumberEQ0017195
Catalog NumberCU4789962
Manufacturing Year2018
Hours1,402 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax308,610 USD
Tax USD
Price Including Tax USD
Details
Accessories
SPREADERSPREADER
Additional informationREVERSER
2018
ROCK TRAP
AG LEADER READY
32" TRACKS ... 2.25"
ELECTRIC SIEVE ADJUST
ROUNDBAR CONCAVE & APS GRATES
AUTO CONTOUR
HD VARIABLE SPD FEEDERHOUSE
LEXION 740TT
LOSS SENSORS
RWA
Features
Accessories
SPREADERSPREADER
Additional informationREVERSER
2018
ROCK TRAP
AG LEADER READY
32" TRACKS ... 2.25"
ELECTRIC SIEVE ADJUST
ROUNDBAR CONCAVE & APS GRATES
AUTO CONTOUR
HD VARIABLE SPD FEEDERHOUSE
LEXION 740TT
LOSS SENSORS
RWA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone