Quick Search

CLAAS 670

CLAAS 670

Year
2012
Working hours
2,778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 670
HOLT AG SOLUTIONS
Categorycombines
Serial NumberC4400071
Unit NumberGT11640
Catalog Number10152765
Year2012
Hours2,778 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax99,000 USD
Tax (1%)990 USD
Price Including Tax99,990 USD
Details
Additional information"NEW 8.5"" COLOUR CEBIS SCREEN
2 YELLOW BEACONS FITTED
3-D SIEVE CLEANING SYSTEM
500/85 R24 D225 LUG PATTERN
900/60R32 176 A8
AIR SUSPENSION DRIVERS SEAT
AUTO CONTOUR FOR HP FEEDERHOUSE
AUTOMATIC CLIMATE CONTROL
C44/100 LEXION 670
C9 EWG258KW/ECE243KW
CHAFF SPREADER FOR MAV CHOPPER
CHECK GROUP CUTTERBAR 9,00M
CLAAS CAN BUS INTERFACE
DRIVE AXLE, HYDRO W L. 10-HOLE
DUAL RANGE-VARIABLE SPEED CYL
DUST FAN FOR HP FEEDERHOUSE
ELECTRIC REAR VIEW MIRRORS
ENGINE SERIAL# JSC24858
ENGLISH OPERATOR'S MANUAL
FEEDERHOUSE (HEADER-PITCH)
FIRE EXTINGUISHER BRACKET
FIXED SPEED FEEDERHOUSE DRIVE
FUEL CONSUMPTION MONITORING
HEAVY-DUTY UNLOADING AUGER
HIGH-END WORK LIGHT XENON
HYDRAULIC DRIVE FOR CHAFF SPRDR
ICE CHEST
INTAKE SCREEN FOR CLEANING FAN
LEGAL EQUIPMENT RIGHT DRIVING
MULTIFUNCTION HANDLE
NO HEADER
NON-POWERED, ADJUST REAR AXLE
QUANTIMETER
RADIO WITH HANDSFREE BLUETOOTH
SEP HRS 2143
SMALL GRAINS THRESHING SYSTEM
SPECIALTY CROP UPPER SIEVES
STANDARD ROAD TRAVEL SPEED
STRAW CHOPPER WITH MAV® TECH
STRAW WALKER RISERS
TAILINGS MONITORING-ELECTRONIC
TOOL BOX UNIVERSAL
UNIVERSEL GRAIN TANK 280 BU
WIND REDUCTION KIT
WITHOUT AUTOPILOT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering