Currently 17749 machines for sale
Quick Search

Used Combines for Sale

Agricultural businesses rely on heavy equipment to maintain their fields, and combines are essential for harvesting a variety of grain crops. If you're looking to add to your fleet and increase your harvesting capabilities, investing in one of the used combine harvesters our dealers have for sale is an excellent way to get more done without breaking your budget. Search our listings to find used combines for sale at a Cat® dealer near you.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
combines
x
23 Search results for "Current filter"
Displaying: 1 - 23 Sort by: 
Claas 760, 175,0002015
Salem, OR
1,585 hradio - bluetooth

See Details
Claas 760, 175,0002015
Albany, OR
2,121 hcontour

See Details
Claas 740, 100,0002012
Merrill, OR
1,475 h

See Details
John Deere S670, 180,0002016
Salem, OR
1,506 h

See Details
John Deere S670, 180,0002016
Salem, OR
1,642 h

See Details
Claas 6800, 316,5302020
Albany, OR
893 hdifferential lock

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
259 hcamera

See Details
Claas 740, 120,0002013
Woodland, CA
980 h

See Details
John Deere S780, 299,9982020
Salem, OR
884 h

See Details
John Deere S780, 299,9982020
Salem, OR
904 h

See Details
John Deere S780, 299,9982020
Salem, OR
1,111 h

See Details
Claas 740, 110,0002011
Mcminnville, OR
753 h

See Details
Claas 8600TT, 715,0002023
Yuba City, CA
258 hcamera

See Details
Claas 8600TT, 715,0002023
Williams, CA
62 hcamera

See Details
Claas 8600, 332,0002019
Albany, OR
656 h

See Details
Claas 760, 175,0002014
Salem, OR
1,266 h

See Details
Claas 760, 175,0002015
Salem, OR
1,625 h

See Details
John Deere S760, 394,2502022
Salem, OR
490 h

See Details
John Deere 9660 STS, 82,8002004
Mazatlan
7,681 hlightingair conditionerchopper

See Details
Claas 560R, 90,4002007
Culiacan
4,295 hlightingair conditionerchopper

See Details
Claas 560R, 130,5002009
Navojoa
2,900 hlightingair conditionerchopper

See Details

combines