Quick Search

CLAAS 670

CLAAS 670

Price
$242,000
Year
2018
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
  • Basic information
  • Details
Basic information
BrandClaas 670
Categorycombines
Serial NumberC7700226
Unit NumberGT11345
Catalog Number4890449
Year2018
Hours769 h
CountryUnited States
LocationAlbany, OR
Pricing
Price Excluding Tax242,000 USD
Tax-
Price Including Tax-
Details
Accessories
CHOPPERCHOPPER
Additional informationNOT ALL ATTACHMENTS IN PHOTOS MAYBE SOLD WITH THE COMBINE.

CLEANING SYSTEM 3D CLEANING
2WD CENTER LINK AXLE ADUSTABLE
CEBIS GRAINMETER
SINGLE MITAS 900/60 R32 R1
GROUND DRIVE WHEEL 19MPH/30KPH
SMALL GRAIN SIEVES TM6
STANDARD CHOPPER STANDARD KNIVES
UNLOADING RATE 3.3 BU/SEC(110)
REFRIDERATOR UNDER SEAT
HOUSE
RADIO DELPHI BLUETOOTH
FIRE EXTINGUISHER BRACKET
FUEL TANK 211 GAL DEF TANK 22GAL
IS FUEL CONSUMPTION MONITORING
ENGINE 375 HP/280 KW M,BENZ
GROUND DRIVE 19 MPH 30KPH
MACHINE DRIVE SYSTEM
CLAAS CAN BUS INTERFACE
FLOATATION TIRE 28LR26 GOODYEAR
APS THRESHING SYSTEM SMALL GRAIN
WIDE DUST SHEIELDS STANDARD
DUST SUCTION FAN- STANDARD FEED
UNLOADING AUGER 2XL (26 FT/7.9)
GRAIN TANK 330 BU (11,500 I )
KIT
CLEANING SYSTEM WIND REDUCTION
STRAW WALKER - SIDE RISERS
CONVERSIONS KIT
STEERING VALVE
STEERING ANGLE SENSOR
PRINTER FOR CEBIS
LEGAL EQUIPMENT
HOUSE BRAKE
STANDARD FEEDERHOUSE+CAC+FEED
160HP/120KW
VARIABLE SPEED-FEEDERHOUSE DRIVE
S#C7700226 EN#470.907-C0382469
2018 LEXION670 SMALL GRAIN
HEADER CHECK GROUP
CEBIS CROP BOOK
FEEDERHOUSE
STRAW WALKER EXTENSIONS
QUANTIMETER
HEADER P514 SN# 43341051
CMOTION MULTI FUNCTION LEVER
TRIMBLE TMX 2050 MONITOR PREPARD
LEATHER COVERED OPERATOR SEAT
TELEMATICS PROFESSIONAL 1 YEAR
PROFI CAM MONITOR
PROFI CAM CAMERA
CEBIS BACK UP CAMERA
SIDE HILL SENSOR
SIDE WINDOW BLINDS L+R
ENGLISH OPERATOR MANUAL
METAL TOOL BOX MAINTENANCE TOOLS
MANUAL SPREAD WIDTH ADJ.
CENTRAL LUBRICATION 2WD REAR
TOOL BOX COMPARTMENT
MACHINE KEY CABIN IGNITION
TELEMATICS COMMUNICATION MODULE
CHAFF SPREADER
CEMOS AUTOMATIC READY I
CEMOS CRUISE PILOT READY
SIDE RAIL FOR ADDITIONAL MONITOR
REAR AXLE
ELECTRIC MIRROR ADJUSTMENT
LED WORK LIGHT PACKAGE
INSTRUCTORS SEAT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering