X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 13989 machines for sale
Current filter
Category
Agriculture
x
Agricultural harvesters
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Continent
+
Dealer
+
Country
+
Features
+

Agricultural harvesters

Get an email alert when new equipment matching "Current filter" will be added.

Used Agricultural Harvesters for Sale

Shopping for high-quality used agricultural harvesters is a great way to expand your options on a budget. That's why we make finding high-quality used harvesters easy. Our inventory is packed with a wide variety of agricultural harvesting solutions. Our Cat® dealers have used agricultural harvesters for sale from many manufacturers such as CLAAS, Ag-Chem, Challenger, Massey Ferguson and more.

151 Search results for "Current filter"
1..101112..13
Displaying: 121 - 132 Sort by:   ads/page
Massey Ferguson 9250-35, 43,100 USDHarvester Headers
Postville, IA, US
Year: 2013
ZIEGLER AG EQUIPMENT
Geringhoff RD1230 ELITE, 56,011 USDHarvester Headers
Fergus Falls, MN, US
Year: 2013
ZIEGLER AG EQUIPMENT
Geringhoff RD1230 ELITE, 48,971 USDHarvester Headers
North Mankato, MN, US
Year: 2012
ZIEGLER AG EQUIPMENT
Claas 760TT, 211,241 USDcombines
Willmar, MN, US
Year: 2014, Working hours: 2,581 h
ZIEGLER AG EQUIPMENT
New Holland 2162, 39,811 USDHarvester Headers
Sheldon, IA, US
Year: 2012
ZIEGLER AG EQUIPMENT
New Holland 7120, 77,511 USDcombines
Sheldon, IA, US
Year: 2009, Working hours: 2,819 h
ZIEGLER AG EQUIPMENT

spreaderchopper
New Holland 2612, 16,741 USDHarvester Headers
North Mankato, MN, US
Year: 2010
ZIEGLER AG EQUIPMENT
New Holland 8230, 139,811 USDcombines
Minneapolis, MN, US
Year: 2012, Working hours: 2,272 h
ZIEGLER AG EQUIPMENT

spreaderchopper
MacDon FD135, 86,650 USDHarvester Headers
Atlantic, IA, US
Year: 2018
ZIEGLER AG EQUIPMENT
Claas FD1380, 103,794 USDHarvester Headers
Minneapolis, MN, US
Year: 2019
ZIEGLER AG EQUIPMENT
New Holland 2608, 23,711 USDHarvester Headers
Sheldon, IA, US
Year: 2012
ZIEGLER AG EQUIPMENT
Case IH 3152-35, 25,000 USDHarvester Headers
Burlington, CO, US
Year: 2015
WAGNER EQUIPMENT CO
 
Compare products
1..101112..13