Currently 18010 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
234 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT LR18B, 6,933
Warehouse, ON

See Details
John Deere 8285R, 89,6002013
Delicias
11,888 h

See Details
CAT HMF110.FLAIL.MOWER, 10,143
Cambridge, ON

See Details
CAT 6.FT.SNOW.PLOW, 3,510
Mercier, QC

See Details
Weiler CP222, 85,0002023
Concepción
200 h Conditions

See Details
Case IH JX95, 29,6002009
Pachuca
3,134 h

See Details
HLA ATTACHMENTS 4200.SERIES.10FT.-.16FT.SNOW.WING, 4,743
Stoney Creek, ON

See Details
John Deere 9660 STS, 82,8002004
Mazatlan
7,681 hlightingair conditionerchopper

See Details
Challenger MT545D 4WD, 88,0002014
Mexicali
3,400 h

See Details
Challenger WT560-4WD, 33,3002006
Delicias
Conditions

See Details
Kenworth W9001991
Yangon
Conditions

See Details
Challenger LB34B, 89,0002011
Culiacan
830 h

See Details
Challenger MT835C, 300,0002011
Navojoa
4,700 ham fm radiolightingair conditionerbelts, 25 inch

See Details
Case IH JX95LODCAB, 38,0002016
Pachuca
Conditions

See Details
Case IH FARMALJX95, 33,9002005
Durango
Conditions

See Details
John Deere 5050D2022
Antananarivo

See Details
Claas 560R, 90,4002007
Culiacan
4,295 hlightingair conditionerchopper

See Details
Claas 560R, 130,5002009
Navojoa
2,900 hlightingair conditionerchopper

See Details
Challenger MT525D 4WD, 60,0002013
Mexicali
5,200 h

See Details
New Holland TT4.90, 35,9002018
San Nicolás De Las Garza
1,460 h

See Details
New Holland TT4.90, 39,0002019
Gomez Palacio
992 h Conditions

See Details
Case IH JX95, 32,7002015
Pachuca
Conditions

See Details
New Holland TT4.90, 38,9002019
Pachuca
2,221 h Conditions

See Details
John Deere 5075E2022
Antananarivo

See Details
Show more results

Agriculture