Currently 17892 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
235 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT PR184 POWER BOX RAKE, 3,5392018
Milford, MA
1 h

See Details
Wilcox VCN33-24-7, 20,7502023
Woodland, CA

See Details
Claas 5300RF, 80,0002019
Salem, OR
3,288 h

See Details
Claas 5300RF, 80,0002018
Albany, OR
2,339 h

See Details
US MFGRS HDS9200 WHEEL LOADER SNOW BLOWER, 47,500
Shakopee, MN
100 h Conditions

See Details
CAT SKID STEER LOADER SNOW PUSHER 12, 4,5002021
Sioux City, IA
25 h Conditions

See Details
GEARMORE FHS-FS100, 12,5002020
Salida, CA

See Details
CAT SR118, 8,0002020
Shakopee, MN
50 h Conditions

See Details
CAT D8T, 699,0002020
Guadalajara
4,430 h Cat Certified Used Protection

See Details
CAT D8T, 699,0002020
Guadalajara
4,165 h Cat Certified Used Protection

See Details
CAT D5, 345,0002022
Tepic
2,580 h Cat Certified Used Protection

See Details
New Holland 7610 LOD, 1,025,0002021
Pachuca
4,624 h

See Details
New Holland 7610 LOD, 1,025,0002021
Pachuca
4,624 h

See Details
HLA ATTACHMENTS 8 FT. - 14 FT.4200.SERIES.SNOW.WING, 12,369
Winnipeg, MB

See Details
METAL PLESS LIVEBOX.LBX1042.SNOW.PUSHER, 9,148
Kingston, ON

See Details
John Deere 6415, 23,7002005
Cuauhtemoc

See Details
METAL PLESS PLOWMAXX.10FT.X.16FT.SNOW.PUSHER, 6,221
Ottawa, ON

See Details
HLA ATTACHMENTS 3500.SERIES.8.FT.SNOW PUSHER, 2,452
London, ON

See Details
CAT 6.FT.SNOW.PLOW, 3,520
Mercier, QC

See Details
Case IH MX 290, 94,8002011
Campeche
5,813 h

See Details
CAT 10FT.SNOW.PUSHER, 2,854
Warehouse, ON

See Details
HLA ATTACHMENTS 10 FT.SNOW.PUSHER, 2,781
Warehouse, ON

See Details
HLA ATTACHMENTS SB5205W.12FT.-.22FT.SNOW.WING, 4,757
Stoney Creek, ON

See Details
Brandt 10FT.-16FT.SNOW.WING, 10,173
Stoney Creek, ON

See Details
Show more results

Agriculture